(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spiral Fluted Taps (for Tough Stainless Steel)

Part Number

Configured Part Number is shown.

SU2SPM12X1.75

Part Number
SU2SPM12X1.75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

679,385 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Precision P3 Nominal Dimension M12 Pitch(mm) 1.75
Screw Length(mm) 26 Total Length(mm) 82 Shank Diameter(mm) 8.5
Shank Square Part(mm) 6.5 Pilot Hole Diameter(mm) 10.4

Please check the type/dimensions/specifications of the part SU2SPM12X1.75 in the Spiral Fluted Taps (for Tough Stainless Steel) series.

Tech Support