(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spiral Fluted Taps for Nickel-Base Alloys

Part Number

Configured Part Number is shown.

Part Number
ZENBM3
ZENBM4
ZENBM5
ZENBM6
ZENBM8
ZENBM10
ZENBM12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPrecision Nominal Dimension Pitch
(mm)
Screw Length
(mm)
Total Length
(mm)
Shank Diameter
(mm)
Shank Square Part
(mm)
Pilot Hole Diameter
(mm)

395,693 IDR

1 Piece(s) 12 Day(s) P2M30.55464.03.22.56

395,693 IDR

1 Piece(s) 12 Day(s) P3M40.77525.04.03.38

398,616 IDR

1 Piece(s) 12 Day(s) P3M50.89605.54.54.28

439,385 IDR

1 Piece(s) 12 Day(s) P3M61116264.55.09

602,616 IDR

1 Piece(s) 12 Day(s) P3M81.2512706.25.06.85

765,693 IDR

1 Piece(s) 12 Day(s) P3M101.5013757.05.58.8

1,086,154 IDR

1 Piece(s) 12 Day(s) P3M121.7515828.56.510.4

Loading...

  1. 1

Tech Support