(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Special-purpose Tap(Whitworth)(HSS)Spiral Fluted Tap【1-6 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
SUSPM2.5X0.45
SUSPM2.6X0.45
SUSPM10X1.25
SUSPM12X1.5
SUSPM14X1.5
SUSPM14X2
SUSPM16X1.5
SUSPM16X2
SUSPM18X2.5
SUSPM20X1.5
SUSPM20X2.5
SUSPM22X2.5
SUSPM24X3
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipPrecision Nominal Dimension Pitch
(mm)
Screw Length
(mm)
Total Length
(mm)
Shank Diameter
(mm)
Shank Square Part
(mm)
Pilot Hole Diameter
(mm)

325,077 IDR

1 Piece(s) 1 Day(s) P1M2.50.458.1463.02.52.11

310,769 IDR

1 Piece(s) 12 Day(s) P1M2.60.458.1463.02.52.21

441,077 IDR

1 Piece(s) 1 Day(s) P2M10.01.2523757.05.58.85

624,462 IDR

6 Pieces Per Package

1 Pack(s) 1 Day(s) P2M12.01.5026828.56.510.60

852,000 IDR

1 Piece(s) 12 Day(s) P2M14.01.50268810.58.012.60

852,000 IDR

1 Piece(s) 12 Day(s) P2M14.02.00268810.58.012.1

1,139,385 IDR

1 Piece(s) 12 Day(s) P2M16.01.50269512.510.014.60

1,139,385 IDR

1 Piece(s) 12 Day(s) P2M16.02.00269512.510.014.1

1,522,154 IDR

1 Piece(s) 12 Day(s) P3M18.02.5033100141115.6

2,087,077 IDR

1 Piece(s) 12 Day(s) P3M20.01.503310515.012.018.60

2,087,077 IDR

6 Pieces Per Package

1 Pack(s) 12 Day(s) P3M20.02.503310515.012.017.6

2,667,693 IDR

1 Piece(s) 12 Day(s) P3M22.02.503311517.013.019.6

3,311,077 IDR

1 Piece(s) 12 Day(s) P3M24.03.003912019.015.021.1

Loading...

  1. 1

Tech Support