(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Short Spiral Fluted Taps Deep Hole Use【1-6 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
SSPM14X1.5
SSPM14X2
SSPM16X1.5
SSPM16X2
SSPM18X2.5
SSPM20X2.5
SSPM22X2.5
SSPM24X3
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipPrecision Nominal Dimension Pitch
(mm)
Screw Length
(mm)
Total Length
(mm)
Shank Diameter
(mm)
Shank Square Part
(mm)
Pilot Hole Diameter
(mm)

793,846 IDR

6 Pieces Per Package

1 Pack(s) Quote P2M141.50148810.58.012.60

852,000 IDR

1 Piece(s) Quote P2M142.00188810.58.012.1

1,058,462 IDR

1 Piece(s) Quote P2M161.50149512.510.014.60

1,058,462 IDR

1 Piece(s) Quote P2M162.00189512.510.014.1

1,522,154 IDR

1 Piece(s) Quote P3M182.5020100141115.6

1,927,692 IDR

1 Piece(s) 12 Day(s) P3M202.502010515.012.017.6

2,667,693 IDR

1 Piece(s) Quote P3M222.502011517.013.019.6

3,086,154 IDR

1 Piece(s) Quote P3M243.002512019.015.021.1

Loading...

  1. 1

Tech Support