(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Torque Adapter (for Digital Torque Meter)

Part Number

Configured Part Number is shown.

 
Part Number
VJ3
VJ10
VJ10K
VJ50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco code Dimensions Width x Depth x Height
(mm)
Applicable models

1,461,538 IDR

1 Piece(s) Quote 818-722620 x 20 x 38VTM-8, VTM-10

1,215,385 IDR

1 Piece(s) 12 Day(s) 818-722720 x 20 x 50VTM-10

1,215,385 IDR

1 Piece(s) 12 Day(s) 818-722820 x 20 x 53VTM-100

1,215,385 IDR

1 Piece(s) Quote 818-722920 x 20 x 50VTM-100

Loading...

  1. 1

Tech Support