(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Power Controller (Part Numbers)

Part Number

Configured Part Number is shown.

UC90090

 
Part Number
UC90090
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

17,350,770 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Trusco Code 430-5728 Output Voltage(V) DC3 to 30 Cord Length(m) 2m
Input Voltage(V) AC100 (50/60Hz) Rated input(VA) 30 Output Terminal 2-pole

Please check the type/dimensions/specifications of the part UC90090 in the Power Controller series.

Tech Support