(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tungsten Carbide Bur: Taper (single cut) (Part Numbers)

Part Number

Configured Part Number is shown.

TCBT4220

 
Part Number
TCBT4220
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

398,462 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Shape Round Tip Cone Type Product Type Shank Diameter 3mm Blade tip shape Spiral Cut
blade diameter(mm) 3 Blade Length(mm) 13 Total Length 38
Point Strategy 0

Please check the type/dimensions/specifications of the part TCBT4220 in the Tungsten Carbide Bur: Taper (single cut) series.

Tech Support