(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tungsten Carbide Bur: Reverse cone(double d cut) (Part Numbers)

Part Number

Configured Part Number is shown.

TCBT8200D

 
Part Number
TCBT8200D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

392,308 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Shape Reverse Tapered Product Type Shank Diameter 3mm Blade tip shape Cross Cut
blade diameter(mm) 3 Blade Length(mm) 7 Total Length 38
Point Strategy 0

Please check the type/dimensions/specifications of the part TCBT8200D in the Tungsten Carbide Bur: Reverse cone(double d cut) series.

Tech Support