(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High Green Cup

Part Number

Configured Part Number is shown.

HGC180624

Part Number
HGC180624
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

180,462 IDR

25 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Outer diameter Dimensions(mm) 180 Inner Diameter Dimension(mm) 22.23 Thickness(mm) 6
Particle Size(#) 24 Maximum Operating Peripheral Speed(m/s) 80 Maximum Operating Rotational Speed(rpm) 8400

Please check the type/dimensions/specifications of the part HGC180624 in the High Green Cup series.

Tech Support