(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CUT-B (Part Numbers)

Part Number

Configured Part Number is shown.

CUTB10

Part Number
CUTB10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

562,924 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Hardness S Degree of Coupling 105 x 1.0 x 15 Outer Diameter x Blade Thickness x Hole Diameter(mm) 13000
Max Working Rotation Speed(rpm) 13000 Abrasive A Grain Size(#) 60

Please check the type/dimensions/specifications of the part CUTB10 in the CUT-B series.

Tech Support