(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tipped Saw for Plywood (GH305100)

Part Number

Configured Part Number is shown.

GH305100

Part Number
GH305100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter x Blade Thickness x Hole Diameter
(mm)

3,570,462 IDR

1 Piece(s) 12 Day(s) 305 x 2.8 x 25.4

Loading...

  1. 1

Basic Information

Number of Blades 100 Maximum Operating Rotational Speed(rpm) 5000

Please check the type/dimensions/specifications of the part GH305100 in the Tipped Saw for Plywood series.

Products like this...

Part Number
GH25510030
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter x Blade Thickness x Hole Diameter
(mm)

2,906,924 IDR

1 Piece(s) 12 Day(s) 255 x 3.0 x 25.4

Tech Support