(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tipped Saw for Galvalume Steel Plate and Sheet Metal (MGB125)

Part Number

Configured Part Number is shown.

MGB125

Part Number
MGB125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter x Blade Thickness x Hole Diameter
(mm)
Number of Blades Maximum Operating Rotational Speed
(rpm)

1,098,770 IDR

1 Piece(s) 12 Day(s) 125 x 1.2 x 205010000

Loading...

  1. 1

Basic Information

Cutting Performance (Steel)(mm) 2

Please check the type/dimensions/specifications of the part MGB125 in the Tipped Saw for Galvalume Steel Plate and Sheet Metal series.

Products like this...

Part Number
MGB160
MGB180
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter x Blade Thickness x Hole Diameter
(mm)
Number of Blades Maximum Operating Rotational Speed
(rpm)

1,233,693 IDR

1 Piece(s) 12 Day(s) 160 x 1.4 x 20606000

1,267,847 IDR

1 Piece(s) 12 Day(s) 180 x 1.4 x 20605500

Tech Support