(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tip Saw for stainless

Part Number

Configured Part Number is shown.

Part Number
ST216
ST255
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter x Blade Thickness x Hole Diameter
(mm)
Number of Blades Maximum Operating Rotational Speed
(rpm)

2,500,770 IDR

1 Piece(s) 12 Day(s) 216 x 2.0 x 25.4565500

3,227,231 IDR

1 Piece(s) 12 Day(s) 255 x 2.0 x 25.4645000

Loading...

  1. 1

Basic Information

Cutting Performance (Stainless Steel)(mm) 6

Tech Support