(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tip Saw for Aluminium

Part Number

Configured Part Number is shown.

Part Number
AL165
AL190D
AL216100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter x Blade Thickness x Hole Diameter
(mm)
Number of Blades Maximum Operating Rotational Speed
(rpm)
Cutting Performance (Aluminum)
(mm)

1,216,923 IDR

1 Piece(s) 12 Day(s) 165 x 1.8 x 20.06445003

1,249,231 IDR

1 Piece(s) 12 Day(s) 190 x 2.0 x 20.07245003

2,544,615 IDR

1 Piece(s) 12 Day(s) 216 x 2.4 x 25.410055005

Loading...

  1. 1

Tech Support