(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Resibon Super Cut RSC【1-6 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
RSC1051046
RSC1051640
RSC1252040
RSC1502040
RSC1802040
RSC2052040
RSC3052530
RSC3552530
RSC4052830
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipOuter Diameter x Blade Thickness x Hole Diameter
(mm)
Max Working Rotation Speed
(rpm)
Grain Size

78,462 IDR

10 Piece(s) 12 Day(s) 105 x 1.0 x 15.01455046

94,616 IDR

10 Piece(s) 12 Day(s) 105 x 1.6 x 15.01450040

175,077 IDR

10 Piece(s) 12 Day(s) 125 x 2.0 x 22.01222040

227,539 IDR

10 Piece(s) 12 Day(s) 150 x 2.0 x 22.01018040

242,462 IDR

10 Piece(s) 12 Day(s) 180 x 2.0 x 22.0848040

357,693 IDR

10 Piece(s) 12 Day(s) 205 x 2.0 x 22.0745040

314,462 IDR

10 Piece(s) 12 Day(s) 305 x 2.5 x 25.4500030

393,714 IDR

6 Pieces Per Package

10 Pack(s) 12 Day(s) 355 x 2.5 x 25.4430030

547,385 IDR

10 Piece(s) 12 Day(s) 405 x 2.8 x 25.4339030

Loading...

  1. 1

Basic Information

Hardness P

Tech Support