(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Resibon Cut RC【1-6 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
RC100246
RC125246
RC180246
RC405330M
RC405330R
RC4553530
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipOuter Diameter x Blade Thickness x Hole Diameter
(mm)
Max Working Rotation Speed
(rpm)
Grain Size Hardness

37,847 IDR

10 Piece(s) 12 Day(s) 100 x 2.0 x 15.01360046S

74,857 IDR

10 Piece(s) 12 Day(s) 125 x 2.0 x 22.01090046S

120,154 IDR

10 Piece(s) 12 Day(s) 180 x 2.0 x 22.0760046S

226,770 IDR

6 Pieces Per Package

25 Pack(s) 12 Day(s) 405 x 3.0 x 25.4290030M

267,385 IDR

25 Piece(s) 12 Day(s) 405 x 3.0 x 25.4290030R

543,077 IDR

20 Piece(s) 12 Day(s) 455 x 3.5 x 25.4264030P

Loading...

  1. 1

Basic Information

Abrasive(#) A

Tech Support