(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pro Cut Series Pro27

Part Number

Configured Part Number is shown.

PRO27C1002330

Part Number
PRO27C1002330
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

90,308 IDR

10 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Outer Diameter x Blade Thickness x Hole Diameter(mm) 100 x 2.3 x 15.0 Max Working Rotation Speed(rpm) 15200 Abrasive(#) A
Grain Size 30 Hardness P

Please check the type/dimensions/specifications of the part PRO27C1002330 in the Pro Cut Series Pro27 series.

Tech Support