(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pro Cut Series Pro1 Cut

Part Number

Configured Part Number is shown.

PRO1C1052330

Part Number
PRO1C1052330
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

80,616 IDR

10 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Outer Diameter x Blade Thickness x Hole Diameter(mm) 105 x 2.3 x 15.0 Max Working Rotation Speed(rpm) 14550 Abrasive(#) A
Grain Size 30 Hardness P

Please check the type/dimensions/specifications of the part PRO1C1052330 in the Pro Cut Series Pro1 Cut series.

Tech Support