(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

HIDA NO TAKUMI

Part Number

Configured Part Number is shown.

Part Number
HT12514Z46
HT15015Z46
HT18017Z46
HT30525A30
HT35525A30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter x Blade Thickness x Hole Diameter
(mm)
Max Working Rotation Speed
(rpm)
Abrasive
(#)
Grain Size

118,924 IDR

10 Piece(s) 12 Day(s) 125 x 1.4 x 22.012200Z46

151,693 IDR

10 Piece(s) 12 Day(s) 150 x 1.5 x 22.010180Z46

174,462 IDR

10 Piece(s) 12 Day(s) 180 x 1.7 x 22.08480Z46

232,462 IDR

10 Piece(s) 12 Day(s) 305 x 2.5 x 25.45000A30

292,000 IDR

10 Piece(s) 12 Day(s) 355 x 2.5 x 25.44300A30

Loading...

  1. 1

Basic Information

Hardness P

Tech Support