(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cutting Wheel Theta Cut

Part Number

Configured Part Number is shown.

Part Number
SCT12513NX60S
SCT15014NX46S
SCT18015NX46S
SCT20516NX46S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMax Working Rotation Speed
(rpm)
Grain Size
(#)
Outer Diameter x Blade Thickness x Hole Diameter
(mm)

105,539 IDR

10 Piece(s) 12 Day(s) 1200060125 x 1.3 x 22.0

152,000 IDR

10 Piece(s) 12 Day(s) 1000046150 x 1.4 x 22.0

173,385 IDR

10 Piece(s) 12 Day(s) 840046180 x 1.5 x 22.0

206,924 IDR

10 Piece(s) 12 Day(s) 740046205 x 1.6 x 22.0

Loading...

  1. 1

Basic Information

Abrasive NX Hardness S

Tech Support