(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 19/1/2025 sampai dengan 5:00 pada tanggal 20/1/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (WIB) 20/1/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbide Tipped Saw ZetFlashar

Part Number

Configured Part Number is shown.

FK180A

Part Number
FK180A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

612,308 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Cutting Capacity (Steel)(mm) 1 to 6 Cutting Capacity (Stainless Steel)(mm) 0.5 to 3 Outer Diameter(mm) 180
Blade thickness(mm) 1.8 Hole Diameter(mm) 20 Max. Rotational Speed(rpm) 5500
Number of Blades 36

Please check the type/dimensions/specifications of the part FK180A in the Carbide Tipped Saw ZetFlashar series.

Tech Support