(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diamond Saw Blades Laser Welded Segments (Dry)

Part Number

Configured Part Number is shown.

Part Number
SL25525.4
SL30530.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter x Blade Thickness x Hole Diameter
(mm)
Max Working Rotation Speed
(rpm)
Attached Ring Hole Diameter
(mm)

6,821,538 IDR

1 Piece(s) 12 Day(s) 258 x 2.5 x 25.4840022/20

8,267,692 IDR

1 Piece(s) 12 Day(s) 304 x 2.5 x 30.5590025.4/22/20

Loading...

  1. 1

Basic Information

Tip Height 7.5

Tech Support