(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Blade for Bandsaw

Part Number

Configured Part Number is shown.

Part Number
B23341BSB1260
B23341BSB1430
B23341BSB1630
B23341BSB1635
B23341BSB1770
B23341BSB1840
B23525BSB1770
B23526BSB1260
B23526BSB1770
B23526BSB1840
B23527BSB1260
B23527BSB1635
B23527BSB1640
B23527BSB1770
B23527BSB1840
B23572BSB1130
B23689BSB1260
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Thickness
(mm)
Number of Ridges Compatible Model

4,244,308 IDR

1 Piece(s) 12 Day(s) 12600.6414shindaiwa RB120CV / 120FV, SB120, RB10

4,624,154 IDR

1 Piece(s) 12 Day(s) 14300.6414ASADA B120/BS125/BB40F/BB400

5,052,308 IDR

1 Piece(s) Quote 16300.6414REX Mantis-180/180A

5,062,462 IDR

1 Piece(s) Quote 16350.6414Makita B180/B181

5,346,770 IDR

1 Piece(s) 12 Day(s) 17700.6414shindaiwa RB18 / RB18CV

5,498,000 IDR

1 Piece(s) 12 Day(s) 18400.6414shindaiwa RB180, HITACHI / CB18F(F2/FA2)

5,346,770 IDR

1 Piece(s) 12 Day(s) 17700.648/12shindaiwa RB18 / RB18CV

4,244,308 IDR

1 Piece(s) 12 Day(s) 12600.6410/14shindaiwa RB120CV / 120FV, SB120, RB10

5,346,770 IDR

1 Piece(s) 12 Day(s) 17700.6410/14shindaiwa RB18 / RB18CV

5,498,000 IDR

1 Piece(s) 12 Day(s) 18400.6410/14shindaiwa RB180, HITACHI / CB18F(F2/FA2)

4,244,308 IDR

1 Piece(s) 12 Day(s) 12600.6414/18shindaiwa RB120CV / 120FV, SB120, RB10

5,055,077 IDR

1 Piece(s) Quote 16350.6414/18Makita B180/B181

5,064,616 IDR

1 Piece(s) 12 Day(s) 16400.6414/18ASADA BS170/BS170A/BS185/BS18FBB003(Beaver 6)/BB103(Beaver 6F), Makita B185/B184/B183/B182

5,346,770 IDR

1 Piece(s) 12 Day(s) 17700.6414/18shindaiwa RB18 / RB18CV

5,498,000 IDR

1 Piece(s) 12 Day(s) 18400.6414/18shindaiwa RB180, HITACHI CB18F(F2/FA2)

3,961,693 IDR

1 Piece(s) 12 Day(s) 11300.514/18HITACHI CB10(SA/VF/FA)/CB12A(SA)

4,489,693 IDR

1 Piece(s) 12 Day(s) 12600.6418shindaiwa RB120CV / 120FV, SB120, RB10

Loading...

  1. 1

Basic Information

Width(mm) 12.7

Tech Support