(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tipped Saw Blade

Part Number

Configured Part Number is shown.

Part Number
BDM10022
BDM12528
BDMK10035
BDMK12542
DMG10040
DMG12550
DMHK10048
DMHK12560
DMKP10042
DMKP12556
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter x Blade Thickness x Hole Diameter
(mm)
Max Working Rotation Speed
(rpm)
Number of Blades

494,154 IDR

1 Piece(s) 12 Day(s) 100 x 1.2 x 201200022

508,462 IDR

1 Piece(s) 12 Day(s) 125 x 1.3 x 20960028

635,385 IDR

1 Piece(s) 12 Day(s) 100 x 1.2 x 201200035

699,077 IDR

1 Piece(s) 12 Day(s) 125 x 1.2 x 20960042

790,770 IDR

1 Piece(s) 12 Day(s) 100 x 1.2 x 201200040

875,539 IDR

1 Piece(s) 12 Day(s) 125 x 1.2 x 20960050

988,462 IDR

1 Piece(s) 12 Day(s) 100 x 1.2 x 201200048

1,115,385 IDR

1 Piece(s) 12 Day(s) 125 x 1.2 x 20960060

649,539 IDR

1 Piece(s) 12 Day(s) 100 x 1.1 x 201200042

743,077 IDR

1 Piece(s) 12 Day(s) 125 x 1.1 x 20960056

Loading...

  1. 1

Tech Support