(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tipped Saw

Part Number

Configured Part Number is shown.

Part Number
JDM10022
JDM12524
JDMZ10042
JDMZ12556
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter x Blade Thickness x Hole Diameter
(mm)
Max Working Rotation Speed
(rpm)
Number of Blades

473,846 IDR

1 Piece(s) 12 Day(s) 100 x 1.2 x 201300022

489,231 IDR

1 Piece(s) 12 Day(s) 125 x 1.3 x 20960024

649,539 IDR

1 Piece(s) 12 Day(s) 100 x 1.2 x 201300042

776,462 IDR

1 Piece(s) 12 Day(s) 125 x 1.2 x 20960056

Loading...

  1. 1

Tech Support