(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Inter Changeable Saber Saw Blade (Part Numbers)

Part Number

Configured Part Number is shown.

KS1518

Part Number
KS1518
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,341,385 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 150 Effective length of blade(mm) 130 Thickness(mm) 0.9
Number of Ridges 18 Cutting Capacity: Steel Material 1.5 to 4

Please check the type/dimensions/specifications of the part KS1518 in the Inter Changeable Saber Saw Blade series.

Tech Support