(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Jig Saw Blade

Part Number

Configured Part Number is shown.

N0714

Part Number
N0714
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

365,077 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Thickness(mm) 0.9 Overall Length(mm) 85 Effective length of blade(mm) 60
Cutting Capacity Wood Plywood(mm) 3 to 55 Number of Ridges 14 Cutting Capacity Plastic(mm) 2.0 to 55

Please check the type/dimensions/specifications of the part N0714 in the Jig Saw Blade series.

Tech Support