(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cermet Tip Saw SAKURA 110J

Part Number

Configured Part Number is shown.

Part Number
TP100K
TP110J
TP110K
TP125K
TP160K
TP180K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter x Blade Thickness x Hole Diameter
(mm)
Max Working Rotation Speed
(rpm)
Cutting Performance (Stainless Steel)
(mm)
Number of Blades Cutting Performance (Steel)
(mm)

1,493,693 IDR

1 Piece(s) 12 Day(s) 100 x 1.8 x 20.0110002224

1,300,000 IDR

1 Piece(s) Quote 110 x 1.5 x 20.040004244

1,538,462 IDR

1 Piece(s) 12 Day(s) 110 x 1.8 x 20.0110002244

1,633,847 IDR

1 Piece(s) 12 Day(s) 125 x 1.8 x 20.080002284

2,097,539 IDR

1 Piece(s) 12 Day(s) 160 x 2.0 x 20.060003366

1,947,539 IDR

1 Piece(s) 12 Day(s) 180 x 2.0 x 20.045003406

Loading...

  1. 1

Tech Support