(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cermet Tip Saw TSUBAKI

Part Number

Configured Part Number is shown.

Part Number
TP110TU
TP135TU
TP165TU
TP180TU
TP305TU
TP355TU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter x Blade Thickness x Hole Diameter
(mm)
Max Working Rotation Speed
(rpm)
Cutting Performance (Stainless Steel)
(mm)
Number of Blades Cutting Performance (Steel)
(mm)

1,527,231 IDR

1 Piece(s) 12 Day(s) 110 x 1.4 x 20.040002244

1,821,385 IDR

1 Piece(s) 12 Day(s) 135 x 1.4 x 20.035002304

1,874,770 IDR

1 Piece(s) 12 Day(s) 165 x 1.6 x 22.085003406

1,952,924 IDR

1 Piece(s) 12 Day(s) 180 x 1.7 x 20.043003406

4,662,770 IDR

1 Piece(s) 12 Day(s) 305 x 2.2 x 25.4160065610

5,744,308 IDR

1 Piece(s) 12 Day(s) 355 x 2.4 x 25.4160066410

Loading...

  1. 1

Tech Support