(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cut-Off-Wheel Tsurugi

Part Number

Configured Part Number is shown.

Part Number
T125
T150
T160
T180
T205
T255
TFT455
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter x Blade Thickness x Hole Diameter
(mm)
Max Working Rotation Speed
(rpm)
Grain Size
(#)

68,924 IDR

10 Piece(s) 12 Day(s) 125 x 2.0 x 22.01090046

90,616 IDR

10 Piece(s) 12 Day(s) 150 x 2.0 x 22.0913046

98,154 IDR

10 Piece(s) 12 Day(s) 160 x 2.0 x 20.0760046

109,539 IDR

10 Piece(s) 12 Day(s) 180 x 2.0 x 22.0760046

117,077 IDR

10 Piece(s) 12 Day(s) 205 x 2.0 x 22.0668046

126,143 IDR

25 Piece(s) 12 Day(s) 255 x 3.0 x 25.4537046

435,693 IDR

20 Piece(s) 12 Day(s) 455 x 3.5 x 25.4266030

Loading...

  1. 1

Basic Information

Abrasive A Hardness R

Tech Support