(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cut-Off-Wheel Raicho Slim Gold【6 Pieces Per Package】

Part Number

Configured Part Number is shown.

RSG150

Part Number
RSG150
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

137,385 IDR

6 Pieces Per Package

5 Pack(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Outer Diameter x Blade Thickness x Hole Diameter(mm) 150 x 1.6 x 22.0 Max Working Rotation Speed(rpm) 10100 Abrasive AX
Grain Size(#) 46 Hardness S

Please check the type/dimensions/specifications of the part RSG150 in the Cut-Off-Wheel Raicho Slim Gold series.

Tech Support