(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cut-Off-Wheel Raicho Slim

Part Number

Configured Part Number is shown.

TFRS105

Part Number
TFRS105
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

52,770 IDR

10 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Outer Diameter x Blade Thickness x Hole Diameter(mm) 105 x 1.0 x 15.0 Max Working Rotation Speed(rpm) 14400 Abrasive AX
Grain Size(#) 46 Hardness S

Please check the type/dimensions/specifications of the part TFRS105 in the Cut-Off-Wheel Raicho Slim series.

Tech Support