(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 19/1/2025 sampai dengan 5:00 pada tanggal 20/1/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (WIB) 20/1/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diamond Saw Blade

Part Number

Configured Part Number is shown.

Part Number
DT105PP
DT125PP
DT150PP
DT180PP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaximum Operating Rotational Speed
(rpm)
Attached Ring Hole Diameter
(mm)
Outer Diameter x Blade Thickness x Hole Diameter
(mm)

1,881,077 IDR

1 Piece(s) 12 Day(s) 1450015108 x 2.2 x 20.0

2,586,462 IDR

1 Piece(s) 12 Day(s) 1220020127 x 2.2 x 22.0

3,526,924 IDR

1 Piece(s) 12 Day(s) 1010025/22/20152 x 2.5 x 25.4

4,487,077 IDR

1 Piece(s) 12 Day(s) 870025/22/20183 x 2.5 x 25.4

Loading...

  1. 1

Basic Information

Tip Height(mm) 9

Tech Support