(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cut-off Bimetal Bandsaw

Part Number

Configured Part Number is shown.

Part Number
3999270.934KS3505
3999270.934KS3660
3999270.934KS3750
3999341.123KS3505
3999341.123KS3660
3999341.123KS4115
3999341.123KS4120
3999341.134KS3505
3999341.134KS3660
3999341.134KS4115
3999341.134KS4120
3999341.134KS4570
3999411.31.42KS4570
3999411.31.42KS4670
3999411.31.42KS5030
3999411.31.42KS5040
3999411.31.42KS5300
3999411.31.42KS5450
3999411.31.42KS5790
3999411.31.42KS5890
3999411.31.42KS6650
3999411.323KS4570
3999411.323KS4670
3999411.323KS5030
3999411.323KS5040
3999411.323KS5300
3999411.323KS5450
3999411.323KS5790
3999411.323KS6650
3999411.334KS4570
3999411.334KS4670
3999411.334KS5030
3999411.334KS5040
3999411.334KS5300
3999411.334KS5450
3999411.334KS5790
3999411.334KS5890
3999411.334KS6650
3999541.61.42KT5890
3999541.61.42KT7600
3999541.61.42KT8000
3999541.61.42KT8300
3999541.611.4KT5890
3999541.611.4KT7600
3999541.611.4KT8000
3999541.611.4KT8300
3999541.623KT5890
3999541.623KT7600
3999541.623KT8000
3999541.623KT8300
3999671.60.71KT6670
3999671.60.71KT7000
3999671.60.71KT8300
3999671.60.71KT8800
3999671.61.42KT8300
3999671.61.42KT8800
3999671.611.4KT6670
3999671.611.4KT7000
3999671.611.4KT8300
3999671.611.4KT8800
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Ridges Total Length
(mm)
Width
(mm)
Thickness
(mm)
Compatible Model

1,824,615 IDR

5 Piece(s) 12 Day(s) 3.0/4.03505270.9AMADA HA250 LTA250, DAIDO GAIII260, LTA2630, NICOTEC NCC250H/S SCH25PC/FA, EVERISING S250HA/HF

1,892,308 IDR

5 Piece(s) 12 Day(s) 3.0/4.03660270.9AMADA CR225/300, DAIDO H330 S330, HIGUCHI HSB300A

1,929,231 IDR

5 Piece(s) Quote 3.0/4.03750270.9EVERISING S300HA/HF

2,167,692 IDR

2 Piece(s) Quote 2.0/3.03505341.1AMADA VM420 UB4090, DAIDO GA260W, GAIII260W, NICOTEC SCH25PC, TSUNE TC260A2 TC3028G, EVERISING S250HB

2,246,154 IDR

2 Piece(s) 12 Day(s) 2.0/3.03660341.1DAIDO UGA260

2,484,615 IDR

2 Piece(s) 12 Day(s) 2.0/3.04115341.1AMADA HA300 HFA300, DAIDO SA360B GA320, KAST SBA260 SSB260, NICOTEC SCH33PC/FA

2,487,692 IDR

2 Piece(s) Quote 2.0/3.04120341.1DAIDO S360B GAIII330

2,167,692 IDR

2 Piece(s) 12 Day(s) 3.0/4.03505341.1AMADA VM420 UB4090, DAIDO GA260W, GAIII260W, NICOTEC SCH25PC, TSUNE TC260A2 TC3028G, EVERISING S250HB

2,246,154 IDR

2 Piece(s) 12 Day(s) 3.0/4.03660341.1DAIDO UGA260

2,484,615 IDR

2 Piece(s) 12 Day(s) 3.0/4.04115341.1AMADA HA300 HFA300, DAIDO SA360B GA320, KAST SBA260 SSB260, NICOTEC SCH33PC/FA

2,487,692 IDR

2 Piece(s) Quote 3.0/4.04120341.1DAIDO S360B GAIII330

2,721,538 IDR

2 Piece(s) 12 Day(s) 3.0/4.04570341.1AMADA HA400 HFA400 VM1000, DAIDO ST4060 GA400 GAIII410, NICOTEC SCH40PC/FA/SA, EVERISING S400HA/HF

3,644,615 IDR

2 Piece(s) 12 Day(s) 1.4/2.04570411.3DAIDO UGA330 GA400W GAIII410W, EVERISING S400HB

3,712,308 IDR

2 Piece(s) Quote 1.4/2.04670411.3AMADA H450 VM1200 VM2500, EVERISING S460HB/HF VB04515/25

3,955,385 IDR

2 Piece(s) Quote 1.4/2.05030411.3DAIDO ST4560 ST/STII4565

3,961,538 IDR

2 Piece(s) Quote 1.4/2.05040411.3AMADA H650H/HD, DAIDO ST4560 ST/STII4565, NICOTEC NCC650H/HD SSH650D

4,138,462 IDR

2 Piece(s) 12 Day(s) 1.4/2.05300411.3AMADA HA500 HFA500 HT650 DYNASAW430, DAIDO GAIII510, NICOTEC SCH50PC/FA

4,238,462 IDR

2 Piece(s) Quote 1.4/2.05450411.3AMADA HK650, DAIDO ST4070/5070/5570, KAST vertical, EVERISING H460HA H7050

4,469,231 IDR

2 Piece(s) Quote 1.4/2.05790411.3AMADA H750HD, NICOTEC SSH750D NCC750H

4,536,923 IDR

2 Piece(s) Quote 1.4/2.05890411.3DAIDO STII5080

5,049,231 IDR

2 Piece(s) Quote 1.4/2.06650411.3AMADA HK800 HKA800, NICOTEC SSP800A/D

3,644,615 IDR

2 Piece(s) 12 Day(s) 2.0/3.04570411.3DAIDO UGA330 GA400W GAIII410W, EVERISING S400HB

3,712,308 IDR

2 Piece(s) Quote 2.0/3.04670411.3AMADA H450 VM1200 VM2500, EVERISING S460HB/HF VB04515/25

3,955,385 IDR

2 Piece(s) Quote 2.0/3.05030411.3DAIDO ST4560 ST/STII4565

3,961,538 IDR

2 Piece(s) Quote 2.0/3.05040411.3AMADA H650H/HD, DAIDO ST4560 ST/STII4565, NICOTEC NCC650H/HD SSH650D

4,138,462 IDR

2 Piece(s) Quote 2.0/3.05300411.3AMADA HA500 HFA500 HT650 DYNASAW430, DAIDO GAIII510, NICOTEC SCH50PC/FA

4,238,462 IDR

2 Piece(s) Quote 2.0/3.05450411.3AMADA HK650, DAIDO ST4070/5070/5570, KAST vertical, EVERISING H460HA H7050

4,469,231 IDR

2 Piece(s) Quote 2.0/3.05790411.3AMADA H750HD, NICOTEC SSH750D NCC750H

5,049,231 IDR

2 Piece(s) 12 Day(s) 2.0/3.06650411.3AMADA HK800 HKA800, NICOTEC SSP800A/D

3,644,615 IDR

2 Piece(s) Quote 3.0/4.04570411.3DAIDO UGA330 GA400W GAIII410W, EVERISING S400HB

3,712,308 IDR

2 Piece(s) 12 Day(s) 3.0/4.04670411.3AMADA H450 VM1200 VM2500, EVERISING S460HB/HF VB04515/25

3,955,385 IDR

2 Piece(s) 12 Day(s) 3.0/4.05030411.3DAIDO ST4560 ST/STII4565

3,961,538 IDR

2 Piece(s) Quote 3.0/4.05040411.3AMADA H650H/HD, DAIDO ST4560 ST/STII4565, NICOTEC NCC650H/HD SSH650D

4,138,462 IDR

2 Piece(s) 12 Day(s) 3.0/4.05300411.3AMADA HA500 HFA500 HT650 DYNASAW430, DAIDO GAIII510, NICOTEC SCH50PC/FA

4,238,462 IDR

2 Piece(s) 12 Day(s) 3.0/4.05450411.3AMADA HK650, DAIDO ST4070/5070/5570, KAST vertical, EVERISING H460HA H7050

4,469,231 IDR

2 Piece(s) Quote 3.0/4.05790411.3AMADA H750HD, NICOTEC SSH750D NCC750H

4,536,923 IDR

2 Piece(s) 12 Day(s) 3.0/4.05890411.3DAIDO STII5080

5,049,231 IDR

2 Piece(s) Quote 3.0/4.06650411.3AMADA HK800 HKA800, NICOTEC SSP800A/D

6,570,769 IDR

2 Piece(s) Quote 1.4/2.05890541.6AMADA HK700 HK700CNC HKB6050/CNC

8,316,923 IDR

2 Piece(s) Quote 1.4/2.07600541.6AMADA H600 H700, DAIDO ST6070/6090 GA6090, EVERISING H8070 H7065HA

8,724,615 IDR

2 Piece(s) Quote 1.4/2.08000541.6AMADA H900 H950HD, DAIDO V2020 S7080, NICOTEC SSH900D, EVERISING H700HANC

9,030,769 IDR

2 Piece(s) Quote 1.4/2.08300541.6AMADA H750(D), H800, H900HD, DAIDO ST8010 GA8010, KAST PBA660 PBA800U

6,570,769 IDR

2 Piece(s) Quote 1.0/1.45890541.6AMADA HK700 HK700CNC HKB6050/CNC

8,316,923 IDR

2 Piece(s) Quote 1.0/1.47600541.6AMADA H600 H700, DAIDO ST6070/6090 GA6090, EVERISING H8070 H7065HA

8,724,615 IDR

2 Piece(s) Quote 1.0/1.48000541.6AMADA H900 H950HD, DAIDO V2020 S7080, NICOTEC SSH900D, EVERISING H700HANC

9,030,769 IDR

2 Piece(s) Quote 1.0/1.48300541.6AMADA H750(D), H800, H900HD, DAIDO ST8010 GA8010, KAST PBA660 PBA800U

6,570,769 IDR

2 Piece(s) Quote 2.0/3.05890541.6AMADA HK700 HK700CNC HKB6050/CNC

8,316,923 IDR

2 Piece(s) Quote 2.0/3.07600541.6AMADA H600 H700, DAIDO ST6070/6090 GA6090, EVERISING H8070 H7065HA

8,724,615 IDR

2 Piece(s) Quote 2.0/3.08000541.6AMADA H900 H950HD, DAIDO V2020 S7080, NICOTEC SSH900D, EVERISING H700HANC

9,030,769 IDR

2 Piece(s) Quote 2.0/3.08300541.6AMADA H750(D), H800, H900HD, DAIDO ST8010 GA8010, KAST PBA660 PBA800U

9,015,385 IDR

2 Piece(s) Quote 0.7/1.06670671.6AMADA HFA530 HFA530CNC, EVERISING E530

9,418,462 IDR

2 Piece(s) Quote 0.7/1.07000671.6AMADA PCSAW530

11,012,308 IDR

2 Piece(s) Quote 0.7/1.08300671.6AMADA PCSAW700 PCSAW720

11,626,154 IDR

2 Piece(s) Quote 0.7/1.08800671.6AMADA H1080 HK1000/CNC, NICOTEC SSP1200D, EVERISING H1010

11,012,308 IDR

2 Piece(s) Quote 1.4/2.08300671.6AMADA PCSAW700 PCSAW720

11,626,154 IDR

2 Piece(s) Quote 1.4/2.08800671.6AMADA H1080 HK1000/CNC, NICOTEC SSP1200D, EVERISING H1010

9,015,385 IDR

2 Piece(s) Quote 1.0/1.46670671.6AMADA HFA530 HFA530CNC, EVERISING E530

9,418,462 IDR

2 Piece(s) Quote 1.0/1.47000671.6AMADA PCSAW530

11,012,308 IDR

2 Piece(s) Quote 1.0/1.48300671.6AMADA PCSAW700 PCSAW720

11,626,154 IDR

2 Piece(s) 12 Day(s) 1.0/1.48800671.6AMADA H1080 HK1000/CNC, NICOTEC SSP1200D, EVERISING H1010

Loading...

  1. 1

Tech Support