(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Elastomer Caster (TYG Series)

Part Number

Configured Part Number is shown.

Part Number
TYGE25
TYGE32
TYGE38
TYGE50
TYGE65
TYGE75
TYGEB38
TYGEB50
TYGEB65
TYGEB75
TYGEK25
TYGEK32
TYGEK38
TYGEK50
TYGEK65
TYGEK75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Allowable Load
(daN)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Seat A×B
(mm)
Mounting Pitch X×Y
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)

21,077 IDR

1 Piece(s) 12 Day(s) 358251235 x 3028 x 234.28.2

27,231 IDR

1 Piece(s) 12 Day(s) 4212321438 x 3230 x 244.212.2

38,924 IDR

1 Piece(s) 12 Day(s) 5020381746 x 3836 x 285.320.4

60,000 IDR

1 Piece(s) 12 Day(s) 6525502059 x 4746 x 356.525.5

98,770 IDR

1 Piece(s) 12 Day(s) 8040652770 x 5855 x 428.840.8

109,539 IDR

1 Piece(s) 12 Day(s) 9050752770 x 5855 x 428.851

60,000 IDR

1 Piece(s) 12 Day(s) 5020381746 x 3836 x 285.320.4

82,462 IDR

1 Piece(s) 12 Day(s) 6525502059 x 4746 x 356.525.5

124,462 IDR

1 Piece(s) 12 Day(s) 8040652770 x 5855 x 428.840.8

139,539 IDR

1 Piece(s) 12 Day(s) 9050752770 x 5855 x 428.851

19,693 IDR

1 Piece(s) 12 Day(s) 358251236 x 1829 (2 holes)4.28.2

21,077 IDR

1 Piece(s) 12 Day(s) 4212321436 x 2029 (2 holes)4.212.2

30,000 IDR

1 Piece(s) 12 Day(s) 5020381746 x 2536 x 155.320.4

49,693 IDR

1 Piece(s) 12 Day(s) 6525502058 x 4045 x 256.525.5

79,539 IDR

1 Piece(s) 12 Day(s) 8040652770 x 4755 x 288.840.8

91,385 IDR

1 Piece(s) 12 Day(s) 9050752770 x 4755 x 288.851

Loading...

  1. 1

Tech Support