(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Oil Polishing Agent "No Chrome 36"

Part Number

Configured Part Number is shown.

YD36

Part Number
YD36
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

699,847 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Application For mirror surface glossy finishing of hard metals and hard plating surfaces such as stainless steel and chrome Height(mm) 40 Width(mm) 130
Depth 55

Please check the type/dimensions/specifications of the part YD36 in the Oil Polishing Agent "No Chrome 36" series.

Tech Support