(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Oil Polishing Agent "No Chrome 24"

Part Number

Configured Part Number is shown.

YD24

Part Number
YD24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

484,924 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Application For mirror surface glossy finishing of soft metals and finishing of aluminum, brass, copper, and zinc, etc. Height(mm) 35 Width(mm) 125
Depth 60

Please check the type/dimensions/specifications of the part YD24 in the Oil Polishing Agent "No Chrome 24" series.

Tech Support