(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 24/11/2024 sampai dengan 6:00 pada tanggal 25/11/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 24/11/2024 to 6:00 (WIB) 25/11/2024. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Caster

Part Number

Configured Part Number is shown.

Part Number
TP5130R01PLY
TP513001PLY
TP513001PLYTLB
TP5140R01PLY
TP514001PLY
TP514001PLYTLB
TP5150R01PLY
TP515001PLY
TP515001PLYSWB
TP6340R01PRO
TP634001PRO
TP634001PROTLB
TP6350R01PRO
TP635001PRO
TP635001PROTLB
TP6360R01PRO
TP636001PRO
TP636001PROTLB
TP6740R01MIR
TP674001MIR
TP674001MIRTLB
TP6750R01MIR
TP675001MIR
TP675001MIRTLB
TP6760R01MIR
TP676001MIR
TP676001MIRTLB
TP6780R01MIR
TP678001MIR
TP678001MIRTLB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Mounting Seat A×B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(daN)
Allowable Weight
(kgf)
Mounting Pitch X x Y
(mm)

387,539 IDR

1 Piece(s) 12 Day(s) 10495 x 6476328747576 x 45

828,924 IDR

1 Piece(s) 12 Day(s) 10495 x 6476328747576 x 45

805,847 IDR

1 Piece(s) 12 Day(s) 10495 x 6476328747576 x 45

420,462 IDR

1 Piece(s) 12 Day(s) 12995 x 64102328838576 x 45

730,616 IDR

1 Piece(s) 12 Day(s) 12995 x 64102328838576 x 45

861,077 IDR

1 Piece(s) 12 Day(s) 12995 x 64102328838576 x 45

467,385 IDR

1 Piece(s) 12 Day(s) 15695 x 64127328939576 x 45

779,693 IDR

1 Piece(s) 12 Day(s) 15695 x 64127328939576 x 45

1,002,616 IDR

1 Piece(s) 12 Day(s) 15695 x 64127328939576 x 45

1,144,770 IDR

1 Piece(s) 12 Day(s) 13697 x 86102381012713076 to 68 x 58 to 66

1,529,539 IDR

1 Piece(s) 12 Day(s) 13697 x 86102381012713076 to 68 x 58 to 66

1,830,462 IDR

1 Piece(s) 12 Day(s) 13697 x 86102381012713076 to 68 x 58 to 66

1,184,000 IDR

1 Piece(s) 12 Day(s) 16197 x 86127381014715076 to 68 x 58 to 66

1,563,693 IDR

1 Piece(s) 12 Day(s) 16197 x 86127381014715076 to 68 x 58 to 66

1,873,847 IDR

1 Piece(s) 12 Day(s) 16197 x 86127381014715076 to 68 x 58 to 66

1,303,077 IDR

1 Piece(s) 12 Day(s) 19197 x 86152381017618076 to 68 x 58 to 66

1,697,385 IDR

1 Piece(s) 12 Day(s) 19197 x 86152381017618076 to 68 x 58 to 66

1,988,616 IDR

1 Piece(s) 12 Day(s) 19197 x 86152381017618076 to 68 x 58 to 66

1,568,770 IDR

1 Piece(s) 12 Day(s) 143114 x 102102501512713092 to 76 x 67 to 76

2,151,539 IDR

1 Piece(s) 12 Day(s) 143114 x 102102501112713092 to 76 x 67 to 76

2,388,000 IDR

1 Piece(s) 12 Day(s) 143114 x 102102501912713092 to 76 x 67 to 76

1,697,385 IDR

1 Piece(s) 12 Day(s) 165114 x 102127501614715092 to 76 x 67 to 76

2,299,231 IDR

1 Piece(s) 12 Day(s) 165114 x 102127501214715092 to 76 x 67 to 76

2,536,308 IDR

1 Piece(s) 12 Day(s) 165114 x 102127502014715092 to 76 x 67 to 76

1,795,847 IDR

1 Piece(s) 12 Day(s) 187114 x 102152501717618092 to 76 x 67 to 76

2,407,539 IDR

1 Piece(s) 12 Day(s) 187114 x 102152501317618092 to 76 x 67 to 76

2,654,308 IDR

1 Piece(s) 12 Day(s) 187114 x 102152502117618092 to 76 x 67 to 76

2,062,462 IDR

1 Piece(s) 12 Day(s) 241114 x 102203501821622092 to 76 x 67 to 76

2,713,539 IDR

1 Piece(s) 12 Day(s) 241114 x 102203501421622092 to 76 x 67 to 76

2,971,539 IDR

1 Piece(s) 12 Day(s) 241114 x 102203502221622092 to 76 x 67 to 76

Loading...

  1. 1

Tech Support