(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Weiler Rocket End Brush

Part Number

Configured Part Number is shown.

Part Number
1033500
1033600
1033700
1033800
1033900
1034000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter
(mm)
Brush Long
(mm)
Material

1,108,462 IDR

1 Piece(s) 12 Day(s) 1622SW

1,544,154 IDR

1 Piece(s) Quote 1622SUS

1,283,539 IDR

1 Piece(s) Quote 2222SW

2,176,154 IDR

1 Piece(s) 12 Day(s) 2222SUS

1,514,616 IDR

1 Piece(s) Quote 2925SW

3,202,616 IDR

1 Piece(s) Quote 2925SUS

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Wire diameter(mm) 0.26 Max Working Rotation Speed(rpm) 22000

Tech Support