(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Press Caster Rubber Wheel

Part Number

Configured Part Number is shown.

Part Number
GR75W
GR75WJ
GR75WJS
GR75WK
GR100W
GR100WJ
GR100WJS
GR100WK
GR130W
GR130WJ
GR130WJS
GR130WK
GR150W
GR150WJ
GR150WJS
GR150WK
GR200W
GR200WJ
GR200WJS
GR200WK
GR250W
GR250WJ
GR250WJS
GR250WK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Max. Load
(daN)
Wheel Diameter
(Ø)
Tire width
(mm)
Mounting Plate A x B
(mm)
Mounting Pitch X x Y
(mm)
Mounting Hole Diameter P
(mm)
Hub Width B
(mm)
Allowable Weight
(kgf)

151,693 IDR

1 Piece(s) 12 Day(s) -78.4753081 x 81--3580

326,770 IDR

1 Piece(s) 12 Day(s) 10078.4753081 x 8163 x 639.5-80

454,308 IDR

1 Piece(s) 12 Day(s) 10078.4753095 x 7263 x 639.5-80

217,847 IDR

1 Piece(s) 12 Day(s) 10078.47530158 x 11463 x 409.5-80

184,154 IDR

1 Piece(s) 12 Day(s) -117.61003295 x 95--42120

421,847 IDR

1 Piece(s) 12 Day(s) 144117.61003295 x 9570 to 73 x 70 to 7310.5-120

611,539 IDR

1 Piece(s) 12 Day(s) 144117.610032115 x 8070 to 73 x 70 to 7310.5-120

280,770 IDR

1 Piece(s) 12 Day(s) 144117.610032-75 to 80 x 40 to 4510.5-120

256,924 IDR

1 Piece(s) 12 Day(s) -176.413036105 x 105--52180

596,924 IDR

1 Piece(s) 12 Day(s) 177176.413036105 x 10579 to 82 x 79 to 8211.5-180

789,693 IDR

1 Piece(s) 12 Day(s) 177176.413036137 x 9379 to 82 x 79 to 8211.5-180

432,154 IDR

1 Piece(s) 12 Day(s) 177176.413036-95 to 100 x 53 to 5611.5-180

320,154 IDR

1 Piece(s) 12 Day(s) -19615038120 x 120--55200

696,924 IDR

1 Piece(s) 12 Day(s) 19819615038120 x 12087 to 93 x 87 to 9311.5-200

882,000 IDR

1 Piece(s) 12 Day(s) 19819615038137 x 9387 to 93 x 87 to 9311.5-200

515,231 IDR

1 Piece(s) 12 Day(s) 19819615038-95 to 100 x 53 to 5611.5-200

477,385 IDR

1 Piece(s) 12 Day(s) -24520042140 x 140--55250

1,221,231 IDR

1 Piece(s) 12 Day(s) 25024520042140 x 140105 to 112 x 105 to 11211.5-250

1,504,616 IDR

1 Piece(s) 12 Day(s) 25024520042151 x 102105 to 112 x 105 to 11211.5-250

769,077 IDR

1 Piece(s) 12 Day(s) 25024520042-107 to 112 x 60 to 6311.5-250

1,281,539 IDR

1 Piece(s) 12 Day(s) -333.225050160 x 160--64340

2,648,770 IDR

1 Piece(s) 12 Day(s) 305333.225050160 x 160125 x 12514.0-340

3,084,462 IDR

1 Piece(s) 12 Day(s) 305333.225050200 x 140125 x 12514.0-340

2,241,847 IDR

1 Piece(s) 12 Day(s) 305333.225050-140 x 8014.0-340

Loading...

  1. 1

Tech Support