(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fabricsheet

Fabricsheet

[Features]
· Suited for high-precision processing work because of using polyester film with even base material thickness.
· Optimal for polishing difficult-to-cut material using diamonds.
[Applications]
· End polishing of molds, ceramics, optical fiber related parts (ferrule polishing), polishing of ultra-hard thermally sprayed materials.

Part Number

Configured Part Number is shown.

Part Number
A10GFS
A12GFS
A16GFS
WA19GFS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipParticle Size
(#)
Color

62,000 IDR

20 Piece(s) 12 Day(s) 240Purple

62,000 IDR

20 Piece(s) 12 Day(s) 320Brown

62,000 IDR

20 Piece(s) 12 Day(s) 600Blue Green

66,770 IDR

20 Piece(s) 12 Day(s) 1000Orange

Loading...

  1. 1

Basic Information

Width(mm) 230 Length(mm) 150

Tech Support