(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Welding Grip Plier

Part Number

Configured Part Number is shown.

4244280

 
Part Number
4244280
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,743,077 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Total Length(mm) 280 Max Opening(mm) 90 Jaw Depth A(mm) 65
Jaw Depth B(mm) 95 Material High Strength Rolled Steel (Zinc Plating)
Jaw Part: Chrome Vanadium Steel

Please check the type/dimensions/specifications of the part 4244280 in the Welding Grip Plier series.

Tech Support