(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Long Nose Grip Plier

Part Number

Configured Part Number is shown.

4144200

 
Part Number
4144200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,789,231 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Total Length(mm) 200 Max Opening(mm) 30 Material High Strength Rolled Steel (Zinc Plating)
Jaw Part: Chrome Vanadium Steel

Please check the type/dimensions/specifications of the part 4144200 in the Long Nose Grip Plier series.

Tech Support