(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Universal Grip Plier

Part Number

Configured Part Number is shown.

4014250

 
Part Number
4014250
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,363,077 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Total Length(mm) 250 Max Opening(mm) 45 Material High Strength Rolled Steel (Zinc Plating)
Jaw Part: Chrome Vanadium Steel

Please check the type/dimensions/specifications of the part 4014250 in the Universal Grip Plier series.

Tech Support