(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Disc Paper "Techno Disc Z"

Part Number

Configured Part Number is shown.

TD12522Z80

Part Number
TD12522Z80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

349,231 IDR

5 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Outer diameter Dimensions(mm) 125 Inner Diameter Dimension(mm) 22 Particle Size(#) 80
Maximum Operating Rotational Speed(min-1 (r.p.m)) 11000 Number of Blades(Sheets) 100

Please check the type/dimensions/specifications of the part TD12522Z80 in the Disc Paper "Techno Disc Z" series.

Tech Support