(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Skatt Disc, Wool Type (SKDFB38FU)

Part Number

Configured Part Number is shown.

SKDFB38FU

Part Number
SKDFB38FU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter diameter Dimensions
(mm)
Maximum Operating Rotational Speed
(min-1 (r.p.m))

59,847 IDR

50 Piece(s) 12 Day(s) 3812000

Loading...

  1. 1

Basic Information

Particle Size(#) Felt Color White

Please check the type/dimensions/specifications of the part SKDFB38FU in the Skatt Disc, Wool Type series.

Products like this...

Part Number
SKDFB50FU
SKDFB75FU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter diameter Dimensions
(mm)
Maximum Operating Rotational Speed
(min-1 (r.p.m))

74,924 IDR

50 Piece(s) 12 Day(s) 5012000

130,770 IDR

25 Piece(s) Quote 759000

Tech Support