(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Unilon Great

Part Number

Configured Part Number is shown.

Part Number
NG1007
NG10010
NG10012
NG10013
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipParticle Size
(#)

200,154 IDR

5 Piece(s) 12 Day(s) 120

200,154 IDR

5 Piece(s) 12 Day(s) 240

200,154 IDR

5 Piece(s) 12 Day(s) 400

200,154 IDR

5 Piece(s) 12 Day(s) 600

Loading...

  1. 1

Basic Information

Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) 15 Thickness(mm) 17
Maximum Number of Rotation(min-1) 12000

Tech Support