(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Uni Top Disc

Part Number

Configured Part Number is shown.

Part Number
TOP100SC3
TOP100SC4
TOP100SC5
TOP100ST3
TOP100ST4
TOP100ST5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipParticle Size
(#)
Number of blades
(Sheet)

172,308 IDR

10 Piece(s) 12 Day(s) 4050

172,308 IDR

10 Piece(s) 12 Day(s) 6060

172,308 IDR

10 Piece(s) 12 Day(s) 8060

172,308 IDR

10 Piece(s) 12 Day(s) 4050

172,308 IDR

10 Piece(s) 12 Day(s) 6060

172,308 IDR

10 Piece(s) 12 Day(s) 8060

Loading...

  1. 1

Basic Information

Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) 15 abrasive grain Ceramic Abrasive Grain
Blade Length(mm) 23.5 Maximum Number of Rotation(min-1) 13000

Tech Support