(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SG Unilon Black

Part Number

Configured Part Number is shown.

SGNBH

Part Number
SGNBH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

454,616 IDR

5 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) 15 Thickness(mm) 13
Particle Size(#) Equivalent to 80 Texture Hard Maximum Number of Rotation(min-1) 12000

Please check the type/dimensions/specifications of the part SGNBH in the SG Unilon Black series.

Tech Support