(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

B-TOP (Alundum) (BTOPA3)

Part Number

Configured Part Number is shown.

BTOPA3

Part Number
BTOPA3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipParticle Size
(#)

46,462 IDR

5 Piece(s) 12 Day(s) 40

Loading...

  1. 1

Basic Information

Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) 15 abrasive grain Alumina
Number of blades(Sheet) 80 Blade Length(mm) 15 Maximum Number of Rotation(min-1) 13000

Please check the type/dimensions/specifications of the part BTOPA3 in the B-TOP (Alundum) series.

Products like this...

Part Number
BTOPA4
BTOPA5
BTOPA6
BTOPA7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipParticle Size
(#)

46,462 IDR

5 Piece(s) 12 Day(s) 60

46,462 IDR

5 Piece(s) 12 Day(s) 80

46,462 IDR

5 Piece(s) 12 Day(s) 100

46,462 IDR

5 Piece(s) 12 Day(s) 120

Tech Support